??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
6300ST - ISO fitting connector PE pipe - Steel pipe 1"
Bill of material
5005560
IN
Item Number
5005560
LOD
LOD Level
PE
Ø Pipe
32 mm
TH
Ø Steel PipeThread
1'' (D 33.7) mm
PN
Pressure Rating
PN16
L
132 mm
E
70 mm
E1
55 mm
D
ØD
60 mm
W
Weight
0.76 kg
PL
Product Link
Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...