??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HAWLE
Description
6310ST - ISO fitting connector PE pipe - Steel pipe 3/4"
Bill of material
5005566
IN
Item Number
5005566
LOD
LOD Level
PE
Ø Pipe
32 mm
TH
Ø Steel PipeThread
3/4'' (D 26.9) mm
PN
Pressure Rating
PN16
L
132 mm
E
70 mm
E1
55 mm
D
ØD
53 mm
W
Weight
0.66 kg
PL
Product Link
Link
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...