??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
KR275 - EURO tunnel fire hydrant
Bill of material
KR275-80-700-Storz C + Storz B KR275 DN80 - L700 - Storz C + Storz B (400)
IN
Item Number
KR275-80-700-Storz C + Storz B
LOD
LOD Level
DN
Nominal Diameter
80
PN
Pressure Rating
PN16
O
Outlet
L
Lenght
mm
Enter value for L
Lenght
mm
cm
inch
ft
L1
Pipe lenth
250 mm
D
200 mm
K
160 mm
BO
Bolts
M 16
Q
Qty.
8
W
Weight
43.42 kg
PL
Product Link
Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...