??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
HAWLE
Description
NSMGR-D - Double bolt coupling
Bill of material
NSMGR-D16-645
IN
Item Number
LODDEST
LOD Destination
LODLEVEL
LOD Level
PT
Product type
NSMGR-D
DN
PN
bar
RANGE
Range
30 mm
D
ØD Max-Min pipe
MAXPIPE
ØD Max pipe
mm
MINPIPE
ØD Min pipe
mm
SG
Standard gasket
SBTBWN
Standard bolts, threaded bars, washers, nuts
NBL
Nominal body length
396
L1
355
C
Max.external dimension Ø C
N
Compression bolts quantity N
NBD
Nominal bolt diameter
INFO
Design information
This chart is for indicative purposes. Nova Siria srl can vary the indicated standars (tolerance range, dimensions and material) according to specifications request by Customers or the design needs
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...