??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
2410 - Universal-H-Hawlinger tapping saddle ZAK
Bill of material
5014236
IN
Item Number
5014236
LOD
LOD Level
ST
Plug
DN
Nominal Diameter
100 mm
O
Outlet
ZAK 46
H
120 mm
L
200 mm
L1
225 mm
A
82 mm
B
65 mm
W
Weight
6.1 kg
PL
Product Link
Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...