??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HAWLE
Description
2510 - Service valve, brass with internal thread
Bill of material
5003151
IN
Item Number
LOD
LOD Level
DN
Nominal Diameter
Inch
L
Valve
100 mm
H
Valve
mm
H1
Valve
mm
A
a Spindle
10.3 mm
C
c Spindle
20 mm
D1
Ød1 Spindle
16 mm
W
Weight
kg
PL
Product Link
Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...