??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
2811 - Service valves with ZAK spigot end and ZAK socket
Bill of material
5014237
IN
Item Number
5014237
LOD
LOD Level
DN
Nominal Diameter
1 1/2 Inch
PN
Pressure Rating
PN16
O
Outlet
ZAK 46
H
200 mm
H1
230 mm
L
209 mm
A
a
10.3 mm
C
c
20 mm
D1
Ød1
16 mm
W
Weight
4 kg
PL
Product Link
Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...