??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HAWLE
Description
3162 - Service valves for vertical installations ZAK/ISO, swiveling
Bill of material
5003226
IN
Item Number
LOD
LOD Level
DN
Nominal Diameter
Inch
PN
Pressure Rating
PN16
O
Outlet
PE
Ø PE-pipe
mm
H
mm
H1
mm
L
mm
T
t
mm
A
a
10.3 mm
C
c
20 mm
D1
Ød1
16 mm
W
Weight
kg
PL
Product Link
Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...