??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HEB
Description
block cylinder synchronizing cylinder up to 400 bar - BLZ400DK
Bill of material
Baugruppe BLZ400DK-1-50/32/0-214/B1/B2/S37/S29
NENNDRUCK
Nominal pressure
bar
KOLBEN
piston - Ø
mm
D2
Piston rod - Ø
mm
BA
Construction form
S48
construction form variant
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
extended position
mm
HUBWAHL
Standard / Special / travel limiter
FUNKTIONSART
Operating mode
KSTGENDE1
piston rod end
D2GA6
D2G/A6 thread
L4A5
L4/A5 thread length
L3A4
L3/A4 Piston Rod Protrusion
KSTGENDE2
piston rod end 2
D2G2A62
D2G2/A62 thread
L42A52
L42/A52 thread length
L32A42
L32/A42 Piston Rod Protrusion
S5
Seal selection
S7
Air bleed
ELV
Possible ventilation
S13
Piston rod selection
ZE
Groove/centering collar
N2N4POS
Slot position
mm
DRS1
Pressure screw
DRS2
Pressure screw 2
A
Connection
DL
length of cushioning
- mm
SW
Width across flats
mm
AK
Piston area (extending)
cm2
AR
Piston area (retracting)
cm2
FAK
Pushing power at rated pressure
daN
FAR
Pulling power at rated pressure
daN
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...