??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
ZA16Q - Nut for 30 degree trapezoidal lead screw - slider wide
Bill of material
ZA16QR-d10
CNSORDERNO
CODE
Code
TYPE
Types
Slider_widening_type
MAT
Main_Body
flavone
SUR
Rotation_direction
DD
d
mm
P
2 mm
H1
h
10 mm
W
30 mm
H
20 mm
L
24 mm
L1
16 mm
W1
20 mm
W2
8 mm
T
4 mm
M
M4 mm
V
8 mm
RXTL
2.54 KN
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...