??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
BH47 - Fixture bushing P / L fixed size selection type
Bill of material
BH47CG-P5-L8
CNSOEDERNO
SC
Serial code
TM
Texture of material
SKS3
HT
heat treatment
quench
HRC
Hardness
55~60HRC
ST
surface treatment
P
mm
L
mm
R
1 mm
H
25 mm
W
12 mm
T
5 mm
D
10 mm
DG6
g6 tolerance
-0.005/-0.014
A
17 mm
DD
d
3.3 mm
DD1
d1
6.5 mm
HH
h
3.5 mm
RH
Change inner diameter R
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.