??
Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
HEFA
Description
BR04JU_PU - High hardness stainless steel locating pins - Tolerance selection type · Standard type/Internal thread type/External thread type/- Large head cone angle type
Bill of material
BR04LU-M-S-D6-P6.5-L6-H1-E0.5-A15
CNSORDERNO
SC
Series code
TYPE
SHAPE
shape
MQ
material quality
High hardness stainless steel
HARDNESS
hardness
35HRC~
DT
Tolerance of D
PT
Tolerance of P
D
mm
P
P minimum unit 0.01
mm
Enter value for P
P minimum unit 0.01
mm
cm
inch
ft
L
L (minimum unit 1)
mm
Enter value for L
L (minimum unit 1)
mm
cm
inch
ft
H
H minimum unit 0.1
mm
Enter value for H
H minimum unit 0.1
mm
cm
inch
ft
E
E minimum unit 0.1
mm
Enter value for E
E minimum unit 0.1
mm
cm
inch
ft
A
°
C
mm
M
V
mm
L1
mm
W
(W)
mm
JN
Increase internal thread
ZJGCC1
L2
0 mm
ZJGCC2
M
-
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.