??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
BN02J - Pin - standard type (positive tolerance) / straight bar type Chamfer type C
Bill of material
BN02JB-D5-L10
CNSORDERNO
SC
Serial code
BN02JB
SM
Sales methods
PCS
TYPE
type
High precision type
TOLERANCE
tolerance
0/+0.002
TOM
texture of material
SUJ2
HD
hardness
56HRC~
D
mm
L
mm
A1
a1
mm
A2
a2
0.5 mm
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...