??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
BE77AN - Pin - Spring type
Bill of material
BE77AN-d8-L20
CNSORDERNO
SC
Series code
BE77AN
TYPE
Spring Type
MAT1
Ball head material
SUS440C
YD1
Ball hardness
55HRC~
MAT2
Sales material
S45C
ST2
Surface treatment of pins
Non electrolytic nickel plating
MAT3
Handle material
SUM22
ST3
Handle surface treatment
Non electrolytic nickel plating
MAT4
Ring material
SWRH
ST4
Ring surface treatment
nickeling
DD
d
mm
L
mm
DD1
d1
mm
DD2
d2
mm
D
25 mm
L1
mm
H
mm
MHSD
Suggested dimensions for matching holes (tolerance level H11)
ZL
Resistance during disassembly and assembly (N)
FZ
Shear load of sales department (kN)
WEIGHT
Weight (g)
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in