??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
HEFA
Description
BG27 - Ball plunger - slotted
Bill of material
BG38CA-M16
CNSORDERNO
SC
Serial code
QTLB
Ball head category
Metal ball head
LXFZ
Type load
BM
Body material
SUM22L
BH
Body hardness
-
MBST
Main body surface treatment
Blackening
BJM
Ball joint material
SUJ2
BJH
Ball joint hardness
56~60HRC
SM
Spring material
SWP-A
UT
Usable temperature
-30~80℃
M
mm
DD
d
mm
R
mm
T
mm
L
mm
AA
a
mm
LMIN
Load (N)min
LMAX
Load (N)max
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.