??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LB19C - Circular handle - positioning type - external thread installation type
Bill of material
LB19CM-D6.5-L100-H51.5
CNSORDERNO
SC
Series code
TYPE
type
Positioning type
MQ
material quality
1215
ST
Surface Treatment
D
6.5 mm
L
mm
H
51.5 mm
M
6 mm
HH
h
14 mm
RW
Reference weight
kg/pcs
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.