??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LB20AA - Optional handle - quick installation type - external installation type
Bill of material
LB20AA-L110
CNSORDERNO
SC
Series code
LB20AA
TYPE
type
Quick installation type
MQ
material quality
PA
COLOUR
colour
black
L
mm
DT
Door thickness
mm
S
69.3 mm
F
101.5 mm
W
20 mm
J
9.5 mm
A1
15.5 mm
A
14 mm
T
2.5 mm
H
37 mm
H1
33 mm
HH
h
12 mm
OSA
Opening size a
102 mm
OSB
Opening size b
16 mm
RW
Reference weight
0.08 kg/pcs
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.