??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LB32HF - Waterproof concealed handle - interior typ
Bill of material
LB32HF-L148.5
CNSORDERNO
LB32HF-L148.5
SC
Series code
LB32HF
TYPE
type
Waterproof concealed handle
MQ
material quality
PA
COLOUR
colour
Black sand grain surface
L
148.5 mm
CKZL
Reference weight
0.17
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.