??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
LB35A - Angle handle - diagonal pull type - side mounted type
Bill of material
LB35AD-L100
CNSORDERNO
SC
Series code
TYPE
type
Side mounted - diagonal pull type
MQ
material quality
ST
Surface Treatment
L
mm
D
8 mm
A
35 mm
T
4 mm
DD
d
6.5 mm
CKZL
Reference weight
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.