??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LB39GN - Tube type handle - round tube with cover - right angle type - external installation type
Bill of material
LB39GN-L117-BL
CNSORDERNO
SC
Series code
LB39GN
TYPE
type
Round tube with cover type - right angle type
MAT1
Cover material
Glass fiber reinforced polyamide
MAT2
body material
Glass fiber reinforced polyamide
MC
Main color
black
L
mm
CCS
Cover color selection
L1
mm
L2
mm
A
mm
A1
mm
H1
mm
H2
mm
H3
mm
D
d
Ø8.5 mm
HH1
h1
21.5 mm
HH2
h2
7.5 mm
CKZL
Reference weight
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.