??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
EE12PU - Standard type, general pneumatic straight pipe, PU flame retardant pipe
Bill of material
EE12PU-0805-100-BU
CNSORDERNO
SERIALS
serials
EE12PU
TYPE
type
PU flame retardant pipe·Size selection type
MATL1
Inner tube
polyurethane
MATL2
Outer tube
Special flame retardant tube
FATL
Permitted fluids
Air/Water/Oil
OTA
Operating temperature atmosphere
-40~70℃
SPE
specifications
L
length(m)
100
COLOUR
ODOIT
Outer diameter of inner tube
mm
IDOIT
Inner diameter of inner tube
mm
NWP
Normal working pressure at 20 ℃
9 kgf/cm²
NBPA
Normal bursting pressure at 20 ℃
kgf/cm²
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in