??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
HEFA
Description
EC17-18 - Tight type - hydraulic buffer - two-stage buffer - no impact head/with impact head
Bill of material
EC17AN-2725
CNSORDERNO
SC
serials
TYPE
MATL1
Body material
SS400
MATL2
Piston rod material
SUS304
MAT3
Impact head material
polyurethane
SUR
main body surface treatment
nickeling
USE
Operating temperature
-10℃~80℃
SPE
specifications
M
Nominal thread M
ST
St trip
mm
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
V
mm
J
mm
EE
Maximum absorbed energy per time Nm(E)
Nm
ETC
Hourly maximum absorbed energy Nm(Etc)
Nm/hr
ME
Maximum effective weight kg(Me)
kg
MIT
Maximum impact speed
m/s
ZL
weight
g
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    IMI Bimba Products
    2-Stage Telescoping Cylinder
    HEB
    round cylinder up to 100 bar - Z100