??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
ED36AA - Precision type - quick connector · multi tube sleeve type
Bill of material
ED36AA-2SF2-A
CNSORDERNO
SC
Series code
ED36AA
LX
type1
Multi tube sleeve type · internal thread type
MAT
Pipe sleeve material
carbon steel
MAT1
Connector material
aluminum alloy
ST
Surface treatment of pipe sleeve
aluminizing
SPE
specifications
GT
Number of pipe sleeves
L
67 mm
D
45 mm
R
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...