??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ED40EA - Precision type - Vacuum joint - External thread direct head - External thread
Bill of material
ED40EA-M5
CNSORDERNO
ED40EA-M5
SC
Series code
ED40EA
LX
type1
External Thread · External Thread Direct Head
MAT
Material body
brass
MAT1
Material of threaded part
brass
MAT2
Pad material
SUS304-NBR
ST
Main surface treatment
nickeling
R
M5
A
3 mm
B
9.5 mm
G
0.5 mm
S
7.0 mm
PZ
Nozzle Diameter
1.5 mm
YX
effective cross sectional area
2.5
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...