??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
HEFA
Description
EL02BM-BU-1 - Small ball valve - external thread+tower type/external thread+quick insertion type
Bill of material
EL02BM-R-C-2-4
CNSORDERNO
SC
Series code
LX
type1
MAT
body material
MAT1
Sealing material
nbr
SUR
Main surface treatment
GZ
Working pressure
0.1~1.2MPa
WD
operation temperature
-10~80 ℃ (without freezing)
YX
Allow fluids
Water/Oil/Air
ZT
Main thread
JT
Joint type
GC
Main thread nominal model
SY
Using the inner diameter of the hose
E
A
mm
A1
mm
D
mm
L
mm
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.