??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
HEFA
Description
EL02BM-BU-2 - Small Ball Valve - External Thread+Lock Nut/External Thread+Ferrule Type
Bill of material
EL02BU-R-N-3-10
CNSORDERNO
SC
Series code
LX
type1
MAT
body material
MAT1
Sealing material
nbr
SUR
Main surface treatment
GZ
Working pressure
0.1~1.2MPa
WD
operation temperature
-10~80 ℃ (without freezing)
YX
Allow fluids
Water/Oil/Air
ZT
Main thread
JT
Joint type
GC
Main thread nominal model
SY
Using the inner diameter of the hose
E
A
13 mm
C
mm
D
mm
L
mm
S1
mm
S2
mm
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.