??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
HEFA
Description
EL01EU_FU - Ball valve, industrial ball valve, manual type
Bill of material
EL01EU-DN150
CNSORDERNO
SC
Serial code
TYPE
type
Platformless type
CM
control mode
Manual
SA
Structural approach
CMD
Connection method
MT1
Material valve body
SUS304
MT2
Material seal
PTEF
UF
Using fluids
Water/Oil/Air
TM
maximum service temperature
150℃
NDR
Nominal Diameter
AD
Applicable pipe diameter
G
L
mm
D
mm
D1
mm
D2
mm
D3
mm
T
mm
TT
t
mm
ND
N-d
H
mm
E
mm
NP
nominal pressure
1.6 MPa
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...