??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
ZTFGM-Q6 - Straight tooth grinding rack - Q6 grade
Bill of material
40Z10TFGM-Q6
CNSORDERNO
SC
Series code
TST
Tooth surface technology
grinding
TSA
Tooth surface appearance
Tetrahedral grinding
TTT
Tooth thickness tolerance
0/-0.022(mm)
FPK
≤0.036/1000(mm),≤0.047/2000(mm)
MATERIAL
material
S45C (medium carbon steel)
HARDNESS
hardness
HRC45~52
HT
heat treatment
induction hardening
MEA
Measurement environment
Room temperature 25 ℃
ST
Surface Treatment
-
Q
Accuracy level Q
Q6
M
modulus
L
mm
CS
number of teeth
B
mm
H
mm
H1
mm
D
mm
II
i
mm
KS
Number of holes
8
H2
mm
DD1
Ød1
mm
DD2
Ød2
mm
DD3
Ød3
mm
E
mm
L1
mm
I
mm
FTA
Fta
KN
WEIGHT
weight
kg
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...