??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HELIA
Description
1292-80 - Installation housing KompaX® 2
Bill of material
1292-80
CNSORDERNO
Art. No.
1292-80
BZ
Type
Installation housing KompaX® 2, Ceiling exit Ø 100 mm, in facing concrete version
LOD
Level of Details
DA
Ceiling exit (CE) Ø
100 mm
LB
Min. luminaire covering Ø
112 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
22.000 g
CNSVOLUMEEXACT
Single volume
0.437 l
CNSEAN
EAN-Code
4013456480605
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Frontteil aus Kunststoff mit Elastomerdichtung für Deckenauslass (DA) Durchmesser 100 mm Leuchtenblende min. Durchmesser 112 mm in Ortbetondecken Hersteller/Typ Kaiser 1292-80
ETIM40
ETIM 40
EC002472
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.