??
Catalog navigation
CAD model selection
Selectable products: 69
HELP_VARIABLE
Company
Hoka
Description
Roof head 0° - HoKa Roof head 0°
Bill of material
10008401
CNSORDERNO
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMASSEXACT
Weight
kg
CNSMAT
Material
FAR
Color
DA
Diameter
mm
N
Inclination
0 °
H1
Height
250 mm
H2
Height
400 mm
A
AxA Width
mm
DA1
Diameter
mm
S
Thickness
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HINT
Remark
The specified dimensions are installation dimensions
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...