??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
456 Hub City Models - 450 Series
Bill of material
0220-64754
PN
Part No.
0220-64754
MN
Model Number
456
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
Bushing Kit Required
DESCRIPTION
Description
456 10/1 L WR
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
4.501 Inch
A
5.67 Inch
B
2.499 Inch
D
4.625 Inch
G
56C Inch
H
3.50 Inch
H1
2.25 Inch
I
6.75 Inch
J
J Keyway
3/16 X 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.50 Inch
O
13/32 Inch
P
Slots
R
0.44 Inch
S
0.75 Inch
T
5.00 Inch
Z
5.75 Inch
AA
8.125 Inch
BB
4.0630 Inch
CC
3.250 Inch
DD
1.625 Inch
EE
5/8 NC Inch
FF
0.88 Inch
GG
1.13 Inch
SS
0.63 Inch
TT
12.25 Inch
WW
14.25 Inch
XX
11/16 Inch
YY
13.00 Inch
ZT
10.75 Inch
PP
4 5/8 Inch
RR
3/8 Inch
WTL
Wt.
125 Lbs.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.