您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
IXP-4C4515-WA-P-P3-VLL
IAI
Clean Room Robot
SCARA/IXP-3C/4C
Powered by
CAD模型選擇
{iai/clean_room_robot/scara_ixp_3c_4c/ixp_4c4515_asmtab.prj},{NB=IXP-4C4515-WA-P-P3-VLL(10)},{MODEL=IXP-4C4515},{ENTYPE=WA : No Battery / Absolution},{CTYPE=1},{LTC=P},{CNTRL=P3:MSEL},{POF=VLL},{ZAPOS=0},{ZAPOSX=[0:150]},{L=450},{AXIS=4},{PPATH=../../parts/ixp_clean_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
IXP-4C4515
Bill of material
IXP-4C4515-WA-P-P3-VLL
CNSORDERNO
Order number
IXP-4C4515-WA-P-P3-VLL
MODEL
Model
IXP-4C4515
ENTYPE
Encoder Type
WA : No Battery / Absolution
CTYPE
Cable Type
Standard cable : Standard length
Standard cable : Length specification
Robot cable
No cable
Standard cable : Standard length
Standard cable : Length specification
Robot cable
No cable
LTC
Cable Length
1m
3m
5m
1m
3m
5m
CNTRL
Controller
P3:MSEL
POF
Position of User fitting
Left
Right
Left
Right
ZAPOS
Z axis position
mm
Enter value for ZAPOS
Z axis position
mm
cm
inch
ft
確定
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...