??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
ICONN Systems
Description
iMINI-C 1-1/8" Circular Connectors MINI - C Size Waterproof IP67
Bill of material
iMINIC-P12MS-M001
PN
Part Number
iMINIC-P12MS-M001
SERIES
Series
iMINI
SS
Shell Size
C - Style III (1 1/8" Thread)
SHIELD
Shielding
CTA
Connector Type End A
NOCA
Number of Contacts End A
CGA
Contact Gender End A
OSA
Overmold Style End A
CS
Cable Style
CTB
Connector Type End B
NOCB
Number of Contacts End B
CGB
Contact Gender End B
OSB
Overmold Style End B
UNIT
Unit
L
Length
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...