??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DN4012 - 24 V DC power supplies
Bill of material
DN4012
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DN4012: Switched-mode power supply 24 V DC; 5 A; Input voltage AC 100...120 V; I
DESCLONG
Long Description
Switched-mode power supply 24 V DC; 5 A; Input voltage AC 100...120 V; Input voltage 2 AC 200...240 V; 124 x 40 x 122.5 mm; terminals; Approval CE; cRUus; cULus; UKCA
BN
Bestellnummer
DN4012
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PSU-1AC/24VDC-5A
ERPGRSUPPLIER
ERP Group Supplier
N2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.