??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A07.07 Form 4 - Turnable pipe and cable holder
Bill of material
IMS 280068210 / DREHBARER KABELHALTER 3-FACH PA 66 SCHWARZ
CNSORDERNO
Art.-Nr.
280068210
FORM
Form
ARTCODE
Artikel code
TURNABLE PIPE HOLDER PA 66 BLACK
A1
mm
A1Y
10.00 mm
A2
mm
Enter value for A2
mm
cm
inch
ft
A2Y
[4.75:5.25] mm
C
17.50 mm
CNSMASSEXACT
Net weight
2.76 g
CNSMATNO
Material number
Plastic
CNSMAT
Material
PA 66
FARBE
Color
S
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...