??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A14.01 Form 1 - Laying aid plastic
Bill of material
IMS 750068040 / VERLEGEHILFE PA 665 SCHWARZ
CNSORDERNO
Art.-Nr.
750068040
FORM
Form
ARTCODE
Artikel code
LAYING AID PA 665 BLACK
BL
Hole size
mm
Enter value for BL
Hole size
mm
cm
inch
ft
BLX
Hole size
[6.5:6.8] mm
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
BDX
Thickness
[0.8:2.5] mm
A
56.00 mm
B
7.00 mm
C
6.40 mm
D
3.30 mm
CNSMASSEXACT
Net weight
1.18 g
CNSMATNO
Material number
PLASTICS
CNSMAT
Material
PA 66
FARBE
Color
S
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.