??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
D16.01 Form 4 - Screw with washer
Bill of material
IMS 200070460 / BUNDSCHRAUBE M4 x 10 VZ FL*
CNSORDERNO
Art.-Nr.
200070460
FORM
Form
ARTCODE
Article code
BUNDSCHRAUBE M4 x 10 VZ FL*
A
Thread
M4
B
11.40 mm
C
11.00 mm
D
1.40 mm
E
0 mm
AND
Modell similar DIN
-
ANI
Modell similar ISO
4757 (S2)
GEWINDESTEIGUNG
Thread pitch
metrisch
CNSMASSEXACT
Net weight
2.00 g
CNSMATNO
Material number
TREATED STEEL
CNSMAT
Material
M
CNSOBFL
Surface
VZ FL
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...