??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A36950 - Grab-bar
Bill of material
A36950CR
CODE
Code
A36950CR
MAT
Material
SDESCR1
Very short description 1
INDA BIG HANDLE Cm33X7 H8
SDESCR2
Very short description 2
Forum 3600 A36950 33X7 CR
ARTDESC
Article description
INDA ACCESSORIES Forum 3600 BIG HANDLE Cm33X7 H8 CR
INTERCODE
International code
EAN-13:8033163003641
HEIGHT
Height
8 cm
WIDTH
Width
33 cm
DEPTH
Depth
7 cm
WEIGHT
Weight
0.415 kg
SER
Series
Forum 3600
LINE
Grab-bars
MOD
Model
A36950
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.