??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A55150 - Double swing arm towel holder
Bill of material
A55150CR
CODE
Code
A55150CR
MAT
Material
POS1
Position
°
POS2
Position
°
SDESCR1
Very short description 1
INDA Towel holder Cm4X38 H4
SDESCR2
Very short description 2
NEW LOGIC 5500 A55150 4X38 CR
ARTDESC
Article description
ARTDESC='$BRANDDESC. ACCESSORIES $SER. $LINE. Cm$WIDTH.X$DEPTH. H$HEIGHT. $MAT.'
INTERCODE
International code
EAN-13:8033163378701
HEIGHT
Height
4 cm
WIDTH
Width
4 cm
DEPTH
Depth
38 cm
WEIGHT
Weight
0.485 kg
SER
Series
NEW LOGIC 5500
LINE
Towel holder
MOD
Model
A55150
INTRACODE
Intrastat code
83025000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Paolo Salvadé
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.