??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Inocon
Description
FMS - Flanged Connector Clamps, Aluminum, with screw, stainless steel
Bill of material
Flanged Connector Clamp FMS-B25-2-8
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
mm
S
Square
mm
D2
6.5 mm
K
Clamping length
50 mm
L1
53 mm
L2
68 mm
M
30 mm
T
7 mm
X1
55 mm
X2
40 mm
Y1
97.5 mm
Y2
60 mm
Y3
82.5 mm
Z
Screw locations
M8-40
L3
Clamping lever
63 | 78 mm
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Produktdetails
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.