您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Swivel Clamp Connector Joint GSP-B42-B45-S-2-8
Inocon
1 Connecting
1B Tube clamps
GSP
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/gsp/gn_284_2_s_asmtab.prj},{NB=Gelenk-Klemmverbinder GSP-B42-B45-S-2-8 (0)},{PARTNUMBER=GSP-B42-B45-S-2-8},{D1=B42},{D11=42},{D2=B45},{ROT=0},{D2X='B40','B42','B45','B48','B50'},{B=65},{D3=M10},{D4=M10},{K1=74.0},{K2=65},{L1=230},{L2=77.5},{M1=70},{M2=115},{Z1=M10-50},{Z2=M10-55},{L3Z1=-},{L3Z2=78 | 92},{OBVIS=blank},{KLEMM1=GN 911-M10-63},{KLEMM2=GN 911-M10-63},{KEN=2.000},{FORM=S},{PPATH=gn_284_2_s_asmtpl.prj},{WEIGHT=1.4350},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails},{V=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 68
HELP_VARIABLE
Company
Inocon
Description
GSP - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel, Type S, Stepless adjustment
Bill of material
Swivel Clamp Connector Joint GSP-B42-B45-S-2-8
PARTNUMBER
INOCON PARTNUMBER
GSP-B42-B45-S-2-8
GSP-B42-B45-S-2-8
D1
Bore
B42
B42
D2
Bore
B45
B45
ROT
Rotation
°
B
Swivel width
65
65
mm
K1
74.0
74.0
mm
K2
65
65
mm
L1
230
230
mm
L2
77.5
77.5
mm
M1
70
70
mm
M2
115
115
mm
Z1
Screw locations
M10-50
M10-50
Z2
Screw location
M10-55
M10-55
L3Z1
Clamping lever for Z1
-
-
mm
L3Z2
Clamping lever for Z2
78 | 92
78 | 92
mm
OBVIS
Finish
blank
blank
KLEMM1
Clamping lever for d3
GN 911-M10-63
GN 911-M10-63
KLEMM2
Clamping lever for d4
GN 911-M10-63
GN 911-M10-63
WEIGHT
Weight
1.4350
1.4350
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...