您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: ISO-Chemie
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
ISO-Chemie
ISO-BLOCO AIR 20/5-12
ISO-Chemie
ISO-BLOCO AIR
Powered by
CAD模型選擇
{iso_chemie/bloco_air/bloco_air.prj},{NB=ISO-BLOCO AIR 20/5-12 (300 architecture RM)},{FB=20},{X=1},{BX=20},{XXX=2},{MAT=imprägnierter PUR-Weichschaumstoff mit Hybridtechnologie},{EF=5-17},{B=20/5-17},{K=78},{RL=410},{INFO=data sheet},{VR=installation instructions},{BR=brochure ISO³-WINDOW SEALING SYSTEM:},{PK=catalogue},{WEB=Zur Webseite},{LINK=https://www.iso-chemie.eu/en/sealing-solutions/sealing-products/pre-compressed-joint-sealing-tapes/iso-bloco-air},{PPATH=../parts/iso_bloco_air/iso_bloco_air_asmtpl.prj},{BA=flammhemmende Polymerdispersion},{F=anthrazit},{EN=BG 1 und BG R},{FK1=a ≈ 0.00},{FKR=a ≈ 0.00},{SF=>750},{SFK=>750},{TW=-30 bis +90},{LW=DIN 18542},{VAB=DIN 18542},{BIS=RM},{LODDEST=architecture},{LODLEVEL=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
ISO-Chemie
Description
ISO BLOCO AIR
Bill of material
ISO-BLOCO AIR 20/5-12
MAT
material description
impregnated PUR flexible foam with hybrid technology
EF
recommended joint width
5-17
5-17
mm
B
tape width / area of application
20/5-17
20/5-17
mm
K
carton (metres)
78
78
m
BIS
build in Situation
no
yes
no
yes
INFO
data sheet
data sheet
BR
brochure ISO³-FENSTERDICHTSYSTEM
brochure ISO³-WINDOW SEALING SYSTEM:
PK
catalogue
catalogue
LODDEST
LOD Destination
architecture
mechanical
architecture
mechanical
LODLEVEL
LOD Level
300
100
300
100
WEB
to website
BA
basis
flame retardant polymer dispersion
F
colour
antracite
EN
classification according to DIN 18542
BG 1 and BG R
FK1
air permeability coefficient (outdoor use BG 1, classification according to DIN EN 12114, externally supervised by ift according to DIN EN 12114)
a ≈ 0.00
m^3/[h*m*(daPa)^n]
FKR
air permeability coefficient (indoor use BG R, classification according to DIN EN 12114, externally supervised by ift according to DIN EN 12114)
a ≈ 0.00
m^3/[h*m*(daPa)^n]
SF
impermeable to driving rain, single joint, classification according to DIN EN 1027, externally supervised by ift Rosenheim
>750
Pa
SFK
impermeable to driving rain, joint intersection, classification, according to DIN EN 1027
>750
Pa
TW
temperature stability range, classification according to DIN 18542
-30 to +90
°C
LW
load transfer
DIN 18542
VAB
compatibility with adjacent building materials, requirements fulfiled
DIN 18542
M
dimension tolerance, requirements fulfiled
DIN 7715 T5 P3
BK
building material class
DIN 4102 B1 (fire resistant)
W
thermal conductivity, classification according to DIN EN 12667
λ10, tr ≤ 0.049
W/m K
L
shelf life
1 year, dry and in original packing
LT
storage temperature
+1 to +20
°C
ARTNR
Article No.
ISO-BLOCO AIR 20/5-12
ISO-BLOCO AIR 20/5-12
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.