??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
TKHD90-R - Heavy-duty cable carrier with integrated roller
Bill of material
TKHD90-R
CNSORDERNO
Article number
TKHD90-R
TYP
Series
TKHD90-R
BK
Outer link width
170 - 870 mm
HI
Inner height
87 mm
HG
Outer link height
117.5 mm
H
Connection height
351 mm
T
Pitch
90 mm
INFO
Info PDF
PDF Catalog
INFO2
Website
HTML
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...