??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1202-34 - Conc. const. wall and ceil. trans. 30°
Bill of material
1202-34
CNSORDERNO
Art. No.
1202-34
BZ
Designation
Conc. const. wall and ceil. trans. 30°, for M25 conduits, with plaster skin, 2-part, 72 x 35 x 78 mm
LOD
Level of details
L
Length
72 mm
B
Width
35 mm
H
Height
78 mm
R
DIN EN conduit Ø
25 mm
AT
Number of parts
2
SF
Visible area Ø
28 mm
CNSMASSEXACT
Individual net weight
9.500 g
CNSVOLUMEEXACT
Single volume
0.011 l
CNSEAN
EAN code
4013456355569
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Wall and ceiling transition 30° for conduits diameter 25 mm, on-site mixed concrete (1202-34), plastic, halogen-free, fire-resistance 650°C, for connecting installation conduits or as a wall or ceiling exit, for fixing nails on on-site mixed concrete formwork, with support element attachment Diameter 20 mm for fitting to the opposing formwork, to the formwork side, sealed with plaster skin, 2-part, for DIN EN conduits diameter 20 mm, Length x Width x Height: 72 x 35 x 78 mm, visible surface after striking of formwork Ø 28 mm Kaiser Art. No.: 1202-34
ETIM40
ETIM 40
EC001796
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...