您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9902.26.850
KAISER
Installation in concrete constructions
Powered by
CAD模型選擇
{kaiser/betonbau/9902_26_850.prj},{NB=9902.26.850(2)},{CNSORDERNO=9902.26.850},{L=197},{B=137},{T=67},{AO=6},{RF1=8},{RF2=8},{RK=4},{V=8},{PG=130},{CNSMASSEXACT=67.920},{CNSVOLUMEEXACT=0.483},{BZ=Einlasskasten 3x2},{K=3x2},{BZ40=2},{AN=-},{CNSMAT=Polyethylen / Polypropylen},{ES=Halogenfrei},{GP=650°C nach EN 60695-2-11},{VT=-5°C / + 60°C},{ENO=372 713 009},{IP=-},{OP=50},{CNSEAN=7611614329901},{INFOLINK=HTML (Online)},{INFOTEXT=Für internationale Projekte bieten wir eine vielfältige Auswahl an Produkten, welche die jeweils nationalen Normen und Vorschriften erfüllen. - Maße und Zulassungen entsprechend der nationalen Normen - Passende Einbau-Werkzeuge - Vielfältige Kombinationsmöglichkeiten},{LOD=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
KAISER
Description
9902.26.850 - AGRO flush-mounted box 3x2
Bill of material
9902.26.850
CNSORDERNO
Art. No.
9902.26.850
BZ
Designation
AGRO flush-mounted box 3x2
LOD
Level of detail
300
200
300
200
L
Length
197
mm
B
Width
137
mm
T
Depth
67
mm
AO
Break-out openings Ø 20 mm
6
RF1
Conduit entries M20
8
RF2
Conduit entries M25
8
K
Combination
3x2
RK
Combination conduit entries M20/25
4
BZ40
Drilling Center max. Ø 40 mm
2
V
Dispatch
8
AN
Number of nails
-
CNSMAT
Material
Polyethylene / Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 713 009
CNSMASSEXACT
Individual net weight
67.920
g
CNSEAN
EAN-Code
7611614329901
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
For international projects, we offer a large range of products which meet the relevant national standards and regulations. - Dimensions and approvals based on national standards - Suitable installation tools - Many combination options
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.