??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9916.02 - Screw-on cover For transition box 9916/9916.21
Bill of material
9916.02
CNSORDERNO
Art. No.
9916.02
BZ
Designation
Screw-on cover, 270x200 mm
LOD
Level of detail
L
Length
270 mm
B
Width
200 mm
H
Height
5 mm
F
Colour
RAL 9010
S
Screws
4 ST
FA
For article number
9916 / 9916.21
CNSMAT
Material
ASA Blend
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E No.
155 911 908
CNSMASSEXACT
Individual net weight
186.600 g
CNSVOLUMEEXACT
Single volume
0.315 l
CNSEAN
EAN code
7611614261782
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Screw-on cover For transition box 9916/9916.21 Length x Width x Height: 270 x 200 x 5mm Made of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/GWT 850°C, SEV-tested Colour: RAL 9010 Screws: 4 Art. No.: 9916.02 / E No 155 911 908
ETIM40
ETIM 40
EC002656
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    KAISER
    9916.21 - Transition box
    KAISER
    9908.21 - Flush-mounting junction box
    KAISER
    9916 - Transition box
    KAISER
    9916.03 - Waterproof cover