您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
1564-01
KAISER
Fire protection
Powered by
CAD模型選擇
{kaiser/brandschutz/1564_01.prj},{NB=1564-01(2)},{CNSORDERNO=1564-01},{T=60},{EBO=60},{LF=6},{OP=100},{CNSMASSEXACT=70},{CNSVOLUMEEXACT=0.525},{BZ=Brandschutz Geräte-Verbindungsdose, Unterputz f. Brandschutzwände EI30-EI120},{M25=6},{ETAZ=ETA-18/0091},{IP=10},{CNSEAN=4013456546233},{INFOLINK=HTML (Online)},{LOD=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
KAISER
Description
1564-01 - Fire protection one-gang junction box
Bill of material
1564-01
CNSORDERNO
Art. No.
1564-01
BZ
Designation
Fire protection one-gang junction box, flush mounting for fire-protection walls, EI30-EI120
LOD
Level of details
300
200
300
200
T
Depth
60
mm
EBO
Installation opening Ø
60
mm
M25
Conduit entries up to M25
6
mm
LF
Cable entries up to Ø 11.5 mm
6
ETAZ
ETA approval
ETA-18/0091
CNSMASSEXACT
Individual net weight
70
g
CNSVOLUMEEXACT
Single volume
0.525
l
CNSEAN
EAN code
4013456546233
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting one-gang junction box made of plastic acc. to DIN VDE 0606-1 and DIN 49073, with integrated fire-retardant coating, device screw spacing 60 mm, protection class IP 30 acc. to DIN EN 60529, installation opening Ø 82 mm, installation depth 60 mm, halogen-free, combinable with each other, in each case 6 combination entries for cables up to Ø 11.5 mm and conduits M16-M25, test report available, ETA approval ETA-18/0091 Manufacturer/Type Kaiser 1564-01
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...