??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9459-03 - Fire protection box sealing system DS 90
Bill of material
9459-03
CNSORDERNO
Art. No.
9459-03
BZ
Designation
Fire protection box sealing system DS 90
LOD
Level of Details
FRASLOCH
Cut hole Ø
74 mm
MINW
Min. wall thickness
100 mm
LF
Cable entries
Full capacity (Inner diameter 40 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
21046
ENO
E-Number
121 819 008
CNSMASSEXACT
Individual net weight
149.5 g
CNSVOLUMEEXACT
Single volume
0.54 l
CNSEAN
EAN-Code
4013456536289
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in