??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
KAISER
Description
9464-50 - Fire prot. ceil. one-gang junction box
Bill of material
9464-50
CNSORDERNO
Art. No.
9464-50
BZ
Type
Fire prot. ceil. one-gang junction box
LOD
Level of Details
T
Depth
54.5 mm
FL
Cut hole Ø
74 mm
ABSTAND
Fixing screw spacing
60 mm
LF
Cable entries of up to Ø 11.5 mm
4
DIBTZ
DIBt approval
Z-19.21-1788
CNSMASSEXACT
Individual net weight
73.5 g
CNSVOLUMEEXACT
Single volume
0.508 l
CNSEAN
EAN-Code
4013456535381
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...