??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
KAISER
Description
1281-72 - Installation housing, HaloX® 100 with tunnel 190
Bill of material
1281-72
CNSORDERNO
Art. No.
1281-72
ENO
E No.
920896719
BZ
Designation
Installation housing, HaloX® 100, with tunnel 190, with universal mineral fibreboard, for slab ceilings, one-part
LOD
Level of details
SYS
System
HaloX® 100
ELL
Installation diameter luminaire / loudspeaker
0-100 mm
ELLMAX
max. installation depth for luminaire / loudspeaker
110 mm
LL
LED wattage max.
20 W
LLNHT
Lamp wattage LV/HV/TC max.
50 W
GD
Housing diameter Ø
130 mm
TF
Depth incl. front part
120 mm
TL
Tunnel length
190 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
304.810 g
CNSVOLUMEEXACT
Single volume
7.200 l
CNSEAN
EAN code
4013456546844
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
HaloX® housing 100 with tunnel 190 and universal mineral fibreboard for slab ceilings, one-part For cables and DIN EN conduits up to Ø 32/40 mm: 4
COVER
mm
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...